Views:
          
About Delta
Delta, founded in 1971, is a global provider of power and thermal management solutions. Its mission statement, "To provide innovative, clean and energy-efficient solutions for a better tomorrow," focuses on addressing key environmental issues such as global climate change. As an energy-saving solutions provider with core competencies in power electronics and automation, Delta's business categories include Power Electronics, Mobility, Automation, and Infrastructure.

Solution
 
Aluminium to copper adapter 
 
The following table lists the connector types for single wire aluminium connections.
 
Table: Connector types for single wire aluminium connections
Connector type
Al cross
Cu cross
LMANW 95/95
95 mm2
95 mm2
LMANW120/95
120 mm2
95 mm2
LMANW150/95
150 mm2
95 mm2
LMANW185/120
185 mm2
120 mm2
LMANW240/185
240 mm2
185 mm2
 
 
 
Disclaimer Notice
By using Delta Electronics (Netherlands) B.V. and affiliates website and its technical information, you agree to be bound by the terms of this warranty disclaimer.