Cable gland plates overview
Solution
The UFC 200 can be outfitted with different types of cable gland interfaces in order to accommodate different AC cabling in various installation situations.
5 different types of cable glands are available.
The following table provides an overview of available cable gland interfaces.
3901588400
3901880800
3901880900
3901949900
3901882800 Suitable AC connection concept
Single wire AC connection with 5x single core cables
Dual wire AC connection with 2x multi-core cables
Dual wire AC connection with 2x multi-core cables
Dual wire AC connection with 5x single core cables
Single wire AC connection with 5x single core cables or Dual wire AC connection with 2x multi-core cables Max. acceptable outer diameter
28 mm
55 mm
45 mm
25 mm
55 mm
Delta part no. 3901588400
This is the factory default cable gland.
- 5x M40, range 16-28 mm
- 3x M25, range 9-17 mm
- 1x PG13,5 range 6-12 mm
Figure 1. Cable gland interface 8400
Delta part no. 3901880800
This cable gland offers 2 large M63+ interfaces.
- 2x M63+, range 44-55 mm
- 3x M25, range 9-17 mm
- 1x PG13,5 range 6-12 mm
Figure 2. Cable gland interface 0800
Delta part no. 3901880900
This cable gland offers 2x M63 interfaces.
- 2x M63+, range 34-45 mm
- 3x M25, range 9-17 mm
- 1x PG13,5 range 6-12 mm
Figure 3. Cable gland interface 0900
Delta part no. 3901949900
This cable gland offers 10x PG29 interfaces.
- 10x PG29, range 17-25 mm
- 2x PG13,5 range 6-12 mm
Figure 4. Cable gland interface 9900
Delta part no.3901882800
This cable gland offers 1x M63 and 2 x40
- 1x M63+, range 44-55 mm
- 2x M40, range 16-28 mm
- 3x M25, range 9-17 mm
- 1x PG13,5 range 6-12 mm
Figure 5. Cable gland interface 2800
About Delta
Delta, founded in 1971, is a global leader in power and thermal management solutions. Our mission is “To provide innovative, clean and energy-efficient solutions for a better tomorrow,” and our businesses encompass Power Electronics, Energy Management, and Smart Green Life. Delta has sales offices, manufacturing facilities and R&D centers worldwide. In 2014, ranked at the highest A-level of the Climate Performance Leadership Index of the Carbon Disclosure Project (CDP). Since 2011, Delta is part of the Dow Jones Sustainability Indices (DJSI) World Index.